IESNA:LM-63-2002
[TEST]P954727
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-927-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43784
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
8789.2 8793.9 8775.3 8736 8506.7 8268.1 8228.7 8418.7 8858.7 9444.6
10153.3 10968.6 11827.8 12455.5 12937.2 13414.3 13849.7 14111.4 14201.7 14104.4
13613.5 12731.1 11603.2 9815.2 7207.4 4196.6 3258.6 2980.7 2649.5 2158.5
1658.3 1287.7 965.8 604.5 345.1 139 0
8789.2 8752.2 8733.6 8708.2 8485.8 8242.6 8207.9 8379.3 8803.1 9407.6
10097.8 10885.2 11744.4 12392.9 12856.1 13342.5 13773.3 14051.2 14180.9 14065.1
13537 12673.2 11526.7 9662.4 6980.4 4064.6 3221.6 2952.9 2617.1 2121.5
1637.4 1271.5 919.5 581.3 335.8 134.3 0
8789.2 8777.6 8768.4 8742.9 8566.9 8333 8258.9 8400.1 8770.7 9338.1
10009.8 10764.8 11617.1 12367.4 12886.2 13368 13875.2 14220.2 14435.6 14417.1
14060.4 13268.4 12182.2 10491.5 7997.1 4729.3 3279.5 2978.4 2700.5 2316
1869 1389.6 1028.3 671.6 365.9 166.8 0
8789.2 8768.4 8756.8 8777.6 8657.2 8455.7 8365.4 8437.2 8696.6 9150.5
9755 10429 11209.4 12052.5 12726.4 13261.4 13775.6 14222.6 14488.9 14614
14475 13988.6 13122.5 11603.2 9315 5959.1 3374.4 2800 2547.6 2246.5
1926.9 1600.4 1239.1 826.8 472.5 210.8 0
8789.2 8780 8786.9 8833.2 8810.1 8703.5 8571.5 8557.6 8675.7 8946.7
9363.6 9900.9 10544.8 11285.9 12094.2 12842.2 13423.5 13928.4 14375.4 14704.3
14796.9 14593.1 14085.9 13259.1 11642.5 8775.3 4884.4 2478.1 1950.1 1642
1338.6 1079.3 840.7 592.9 321.9 118.1 0
8789.2 8793.9 8819.3 8881.9 8942.1 8942.1 8879.5 8821.6 8830.9 8944.4
9169 9521.1 9995.9 10556.3 11184 11980.7 12828.3 13544 13958.5 14153.1
14280.5 14343 14322.1 14296.7 14048.9 12589.8 9426.1 5250.4 2387.8 1533.2
1206.6 935.7 683.2 470.1 271 99.6 0
8789.2 8798.5 8847.1 8921.2 9027.8 9122.7 9187.6 9238.5 9233.9 9321.9
9470.1 9697.1 10012.1 10373.4 10815.7 11355.4 11969.1 12643 13249.8 13752.4
14259.6 14829.4 15399.1 15992 16726.2 17138.4 15866.9 12552.7 8110.6 4073.8
1954.7 1202 815.2 530.4 303.4 106.5 0
8789.2 8805.4 8872.6 8979.1 9094.9 9210.7 9349.7 9507.2 9697.1 9940.3
10250.6 10607.3 10991.7 11417.9 11925.1 12545.8 13247.5 14021.1 14864.1 15776.6
16830.4 17981.4 19269.1 20549.9 21985.8 23655.6 25283.8 25696 24199.9 20644.8
15345.8 9734.1 5676.5 3135.9 1385 333.5 0
8789.2 8828.6 8909.7 9032.4 9152.8 9261.7 9393.7 9574.3 9785.1 10104.7
10526.2 11010.3 11584.6 12293.3 13154.9 14222.6 15459.3 16890.6 18433 20007.9
21798.2 23498.1 25503.8 27541.9 29987.6 32391.6 35448.7 38723.5 41329 41055.7
36129.6 27226.9 17210.2 6897 1259.9 277.9 0
8789.2 8826.3 8925.9 9041.7 9162.1 9291.8 9428.4 9611.4 9831.4 10148.7
10537.8 11005.6 11559.2 12270.2 13152.6 14273.5 15556.6 17108.3 18822.1 20577.7
22421.2 24304.1 26321.3 28521.5 30870 33318 36097.2 39117.2 42067.8 42588.9
37674.4 27497.9 15600.6 4062.3 866.2 257.1 0
8789.2 8824 8902.7 9057.9 9185.3 9326.5 9442.3 9611.4 9843 10120.9
10456.7 10838.9 11274.3 11871.8 12656.9 13606.5 14755.2 16168 17777.6 19533.1
21297.9 23106.7 24975.7 26969.8 29146.9 31286.9 33517.2 35469.5 36954.1 35891.1
30932.5 21316.5 9277.9 1790.3 539.6 178.3 0
8789.2 8814.7 8921.2 9055.6 9178.3 9301.1 9416.9 9551.2 9738.8 9940.3
10178.8 10410.4 10642 10954.7 11413.3 12020 12749.6 13729.3 14882.6 16188.8
17610.9 19081.5 20526.7 21995.1 23521.3 24950.3 26383.9 27683.2 27958.8 25536.2
20591.6 14148.4 6037.8 1202 361.3 99.6 0
8789.2 8814.7 8902.7 9004.6 9106.5 9169 9231.6 9284.8 9333.5 9391.4
9409.9 9347.4 9229.3 9104.2 9016.2 9011.6 9136.6 9493.3 10072.3 10801.8
11665.7 12617.6 13576.4 14530.6 15457 16228.2 16686.8 16943.9 16290.7 13703.8
10049.1 6213.8 2478.1 704.1 259.4 64.8 0
8789.2 8782.3 8803.1 8833.2 8814.7 8691.9 8502 8217.2 7842 7346.4
6725.7 6003.1 5285.1 4685.3 4208.2 3814.5 3511.1 3316.5 3216.9 3193.8
3256.3 3381.4 3501.8 3619.9 3675.5 3585.2 3307.2 2864.9 2188.6 1554
1130.2 819.9 597.5 419.2 252.4 67.2 0
8789.2 8731.3 8659.5 8518.2 8263.5 7839.7 7272.2 6552 5746 5014.1
4414.3 3893.2 3411.5 3054.8 2860.3 2769.9 2707.4 2631 2549.9 2473.5
2383.2 2260.4 2116.8 1989.4 1866.7 1743.9 1623.5 1493.8 1341 1167.3
988.9 815.2 630 433.1 236.2 53.3 0
8789.2 8673.4 8462.7 8106 7550.2 6760.4 5894.2 5069.7 4462.9 3946.5
3506.4 3258.6 3115 2990 2860.3 2751.4 2693.5 2672.7 2633.3 2545.3
2417.9 2290.5 2160.8 2035.8 1899.1 1764.8 1628.1 1482.2 1341 1185.8
1021.4 838.4 630 407.6 208.4 44 0
8789.2 8636.4 8282 7700.7 6848.4 5808.5 4928.4 4319.3 3833 3529.6
3386 3254 3115 2966.8 2830.2 2746.8 2721.3 2707.4 2675 2570.8
2329.9 2193.3 2070.5 1952.4 1843.5 1741.6 1616.6 1477.6 1329.4 1162.6
982 787.4 583.6 393.7 210.8 57.9 0
8789.2 8576.1 8082.8 7279.2 6176.8 5092.9 4400.4 3888.6 3610.6 3490.2
3339.7 3193.8 3094.2 2987.6 2841.7 2749.1 2707.4 2651.8 2406.3 2302.1
2267.4 2253.5 2214.1 2151.6 2056.6 1931.5 1755.5 1591.1 1410.4 1229.8
1044.5 859.2 667 472.5 277.9 95 0
8789.2 8559.9 7957.8 6959.6 5706.6 4727 4108.6 3712.5 3594.4 3457.8
3291 3177.6 3105.8 3010.8 2837.1 2719 2626.3 2371.6 2283.6 2246.5
2216.4 2209.5 2181.7 2107.6 1980.2 1829.6 1667.5 1491.5 1308.5 1144.1
984.3 826.8 676.3 523.4 525.7 398.4 0
8789.2 8497.4 7781.8 6653.9 5350 4506.9 3932.6 3677.8 3592.1 3436.9
3277.1 3175.2 3115 3020.1 2816.3 2637.9 2404 2221 2163.1 2109.9
2075.1 2054.3 1959.3 1852.8 1732.4 1611.9 1470.7 1334 1183.5 1030.6
887 738.8 599.8 722.6 648.5 217.7 0
8789.2 8478.9 7719.2 6545 5204.1 4330.9 3816.8 3663.9 3585.2 3434.6
3277.1 3182.2 3138.2 3050.2 2802.4 2540.7 2234.9 2107.6 2026.5 1961.7
1929.2 1857.4 1737 1625.8 1512.3 1385 1273.8 1162.6 1044.5 938
884.7 699.4 581.3 803.7 370.6 92.6 0
8789.2 8509 7765.5 6558.9 5236.5 4388.8 3837.6 3673.2 3608.3 3460.1
3291 3200.7 3154.4 3075.6 2834.8 2543 2230.3 2102.9 2017.2 1950.1
1913 1843.5 1725.4 1621.2 1505.4 1382.7 1259.9 1148.7 1039.9 910.2
796.7 655.4 581.3 806 319.6 78.7 0
